IRF3710ZL

IRF3710ZL

100V Single N-Channel HEXFET Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF3710ZL
IRF3710ZL

Product details

  • ID (@25°C) max
    59 A
  • Mounting
    THT
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    160 W
  • Qgd
    27 nC
  • QG (typ @10V)
    82 nC
  • RDS (on) (@10V) max
    18 mΩ
  • RthJC max
    0.92 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }