IQEH46NE2LM7UCGSC
Active and preferred
RoHS Compliant

IQEH46NE2LM7UCGSC

OptiMOS™ 7 25 V switching optimized power MOSFETs for hard- and soft-switching topologies in PQFN 3.3x3.3 Source-Down package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IQEH46NE2LM7UCGSC
IQEH46NE2LM7UCGSC
ea.

Product details

  • ID (@25°C) max
    440 A
  • IDpuls max
    1760 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 3.3x3.3 Source-Down
  • Polarity
    N
  • QG (typ @10V)
    57 nC
  • QG (typ @4.5V)
    27 nC
  • RDS (on) (@10V) max
    0.46 mΩ
  • RDS (on) (@4.5V) max
    0.76 mΩ
  • Special Features
    Logic Level, Hard-switching optimized, Dual-Side Cooling
  • VDS max
    25 V
  • VGS(th) range
    1.4 V to 2 V
  • VGS(th)
    1.7 V
OPN
IQEH46NE2LM7UCGSCATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The OptiMOS™ 7 25 V offers a new level of application-optimization, enabling peak performance for data centers, servers, AI & more. The portfolio is available in two technology flavors, including products optimized for hard-switching as well as for soft-switching topologies. Hard-switching optimized products come with an excellent Miller ratio, FOMs and RDS(on) 10, while products optimized for soft-switching offer ultra-low RDS(on)45 and FOMQg.

Features

  • Hard- and soft-switching optimizations
  • Hard-switch.: Miller ratio,FOM,RDS(on)10
  • Soft-switch.:RDS(on)45, FOMQg
  • +175°C junction temperature rating
  • Source-down package variants
  • Center-gate footprint, DSC & overmolded

Benefits

  • Application-specific optimization
  • Improved performance & efficiency
  • Advanced induced turn-on ruggedness
  • Reduced driver and switching losses
  • Reduced conduction losses
  • Increased reliability and power density
  • Superior thermal capabilities
  • Reduced package parasitics
  • Simplified paralleling of MOSFETs
Documents

Design resources

Developer community