IQE004NE1LM7
Active and preferred
RoHS Compliant

IQE004NE1LM7

OptiMOS™ 7 power MOSFET 15 V in PQFN 3.3x3.3 Source-Down
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IQE004NE1LM7
IQE004NE1LM7
ea.

Product details

  • Budgetary Price €/1k
    0.82
  • ID (@25°C) max
    379 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3x3.3 Source-Down
  • Polarity
    N
  • QG (typ @4.5V)
    29 nC
  • RDS (on) (@4.5V) max
    0.57 mΩ
  • Special Features
    Logic Level, Switching optimized
  • VDS max
    15 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V
OPN
IQE004NE1LM7ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3.3x3.3 Source-Down
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3.3x3.3 Source-Down
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
IQE004NE1LM7 is part of the first 15 V trench power MOSFETs portfolio in the industry. Reduced breakdown voltage leads to an improvement in RDS(on) and FOMQg by ~30%, and ~40% for FOMQOSS when compared to OptiMOS™ 5 25 V. Together with the Source-Down package, thermal management is made easy, pushing power density and efficiency to the next level in High Power SMPS applications.

Features

  • New 15 V trench power MOSFET technology
  • RDS(on) of 0.45 mOhm
  • Outstanding FOMQOSS/FOMQg
  • Ultra-low package parasitics
  • Standard-Gate

Benefits

  • Top fit in high-ratio DC-DC conversion
  • Reduced conduction losses
  • High efficiency
  • Best switching performance
  • Standard-Gate for easy layout fit-in

Applications

Documents

Design resources

Developer community