Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPW60R280P6
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPW60R280P6

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    1.01
  • ID max
    13.8 A
  • ID (@25°C) max
    13.8 A
  • IDpuls max
    39 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    104 W
  • QG
    25.5 nC
  • QG (typ @10V)
    25.5 nC
  • RDS (on) max
    280 mΩ
  • RDS (on) (@10V) max
    280 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.2 K/W
  • Rth
    1.2 K/W
  • Special Features
    price/performance
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPW60R280P6FKSA1
Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineons CoolMOS™ P6 superjunction MOSFET family is designed to enable higher system efficiency whilst being easy to design in. CoolMOS™ P6 closes the gap between technologies which focus on delivering ultimate performance and those which concentrate more on ease-of-use.

Features

  • Reduced gate charge (Q g)
  • Higher V th
  • Good body diode ruggedness
  • Optimized integrated R g
  • Improved dv/dt from 50V/ns
  • CoolMOS™ quality with over 12 years manufacturing experience in superjunction technology

Benefits

  • Improved effciency especially in light load condition
  • Better efficiency in soft switching applications due to earlier turn-off
  • Suitable for hard- & soft-switching topologies
  • Optimized balance of efficiency and ease of use and good controllability of switching behavior
  • High robustness and better efficiency
  • Outstanding quality & reliability

Applications

Documents

Design resources

Developer community