IPP77N06S2-12
Active and preferred
RoHS Compliant

IPP77N06S2-12

55 V, N-Ch, 12 mΩ max, Automotive MOSFET, TO-220, OptiMOS™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP77N06S2-12
IPP77N06S2-12
ea.

Product details

  • Budgetary Price €/1k
    0.89
  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Malaysia
  • ID (@25°C) max
    77 A
  • IDpuls max
    308 A
  • Launch year
    2006
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO220 (PG-TO220-3)
  • Planned to be available until at least
    2034
  • Polarity
    N
  • Ptot max
    158 W
  • QG (typ @10V) max
    60 nC
  • QG (typ @10V)
    45 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    12 mΩ
  • RthJC max
    0.95 K/W
  • Technology
    OptiMOS™
  • VDS max
    55 V
  • VGS(th) range
    2.1 V to 4 V
  • VGS(th)
    3 V
OPN
IPP77N06S212AKSA2
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Lowest DS(on) at 55V in planar tech
  • Highest current capability
  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages

Applications

Documents

Design resources

Developer community