IPP600N25N3 G
Active and preferred
RoHS Compliant
Lead-free

IPP600N25N3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP600N25N3 G
IPP600N25N3 G
ea.


Product details

  • Budgetary Price €/1k
    1.09
  • Ciss
    1770 pF
  • Coss
    112 pF
  • ID (@25°C) max
    25 A
  • IDpuls max
    100 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    60 mΩ
  • Rth
    1.1 K/W
  • VDS max
    250 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPP600N25N3GXKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's 250V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems, DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest R DS(on)
  • Lowest Qg and Qgd
  • Lowest FOM RoHS compliant - MSL 1 rated

Benefits

  • Highest efficiency
  • Highest Power density
  • Lowest board space consumption
  • Minimal device paralleling required
  • System cost improvement
  • Environmentally friendly
  • Easy-to-design-in products
Documents

Design resources

Developer community