IPI110N20N3 G

IPI110N20N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI110N20N3 G
IPI110N20N3 G


Product details

  • Budgetary Price €/1k
    3.4
  • Ciss
    5340 pF
  • Coss
    401 pF
  • ID (@25°C) max
    88 A
  • IDpuls max
    352 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    65 nC
  • RDS (on) (@10V) max
    11 mΩ
  • Rth
    0.5 K/W
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon's 200V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems,DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest RDS(on)
  • Lowest Qg and Qgd
  • World’s lowest FOM RoHS compliant − halogen free MSL 1 rated

Benefits

  • Highest efficiency
  • Highest power density
  • Lowest board space consumption
  • Minimal device paralleling required
  • System cost improvement
  • Enviromentally friendly
  • Easy-to-design-in products

Applications

Documents

Design resources

Developer community