IPD30N08S2L-21
Active and preferred
RoHS Compliant

IPD30N08S2L-21

75 V, N-Ch, 20.5 mΩ max, Automotive MOSFET, DPAK, OptiMOS™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD30N08S2L-21
IPD30N08S2L-21
ea.

Product details

  • Budgetary Price €/1k
    0.6
  • Country of Assembly (Last BE site, current, subject to change)
    Mexico, Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Germany, Malaysia
  • ID (@25°C) max
    30 A
  • IDpuls max
    120 A
  • Launch year
    2007
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Planned to be available until at least
    2030
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    56 nC
  • QG (typ @10V) max
    72 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    20.5 mΩ
  • RthJC max
    1.1 K/W
  • Technology
    OptiMOS™
  • VDS max
    75 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V
OPN
IPD30N08S2L21ATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel-Logic Level- Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (lead free)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Lowest RDS(on) at 75V in planar tech
  • Highest current capability
  • Lowest switching conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimized Qg tot, smaller drivers output
Documents

Design resources

Developer community