IPD088N06N3 G
not for new design
RoHS Compliant

IPD088N06N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD088N06N3 G
IPD088N06N3 G

Product details

  • Budgetary Price €/1k
    0.32
  • Ciss
    2900 pF
  • Coss
    640 pF
  • ID (@25°C) max
    50 A
  • IDpuls max
    200 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    71 W
  • QG (typ @10V)
    36 nC
  • RDS (on) (@10V) max
    8.8 mΩ
  • Rth
    2.1 K/W
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
OPN
IPD088N06N3GATMA1 IPD088N06N3GBTMA1
Product Status not for new design discontinued
Infineon Package
Package Name DPAK DPAK
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes No
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot
Documents

Design resources

Developer community