IPBE65R145CFD7A
Active and preferred
RoHS Compliant

IPBE65R145CFD7A

650V CoolMOS™ N-channel automotive SJ power MOSFET CFD7A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPBE65R145CFD7A
IPBE65R145CFD7A
ea.

Product details

  • ID (@25°C) max
    17 A
  • ID max
    17 A
  • IDpuls max
    72 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    7 Pins
  • Polarity
    N
  • Ptot max
    98 W
  • QG
    36 nC
  • QG (typ @10V) max
    36 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    145 mΩ
  • RDS (on) (@ Tj = 25°C)
    121 mΩ
  • Special Features
    Highest cosmic radiation robustness
  • Technology
    CoolMOS™ CFD7A
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPBE65R145CFD7AATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 650 V CoolMOS™ CFD7A SJ MOSFET are specifically optimized to meet the requirements for the electric-vehicle applications. CFD7A combines highest quality going well beyond the AEC-Q101 standards with unrivalled technology expertise. The CoolMOS™ CFD7A family is manufactured on the highly automated 300 mm production line, which contributes to reach the zero-defect target in mass production while fulfilling the growing market demand.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Kelvin source
  • Kelvin source

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }