IPA60R230P6
Active
RoHS Compliant
Lead-free

IPA60R230P6

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA60R230P6
IPA60R230P6
ea.


Product details

  • Budgetary Price €/1k
    0.78
  • ID max
    8.6 A
  • ID (@25°C) max
    8.6 A
  • IDpuls max
    48 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO-220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    33 W
  • QG
    31 nC
  • QG (typ @10V)
    31 nC
  • RDS (on) (@10V) max
    230 mΩ
  • RDS (on) (@ Tj = 25°C) max
    230 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    3.8 K/W
  • Rth
    3.8 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPA60R230P6XKSA1
Product Status active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineons CoolMOS™ P6 superjunction MOSFET family is designed to enable higher system efficiency whilst being easy to design in. CoolMOS™ P6 closes the gap between technologies which focus on delivering ultimate performance and those which concentrate more on ease-of-use.

Features

  • Reduced gate charge (Q g)
  • Higher V th
  • Good body diode ruggedness
  • Optimized integrated R g
  • Improved dv/dt from 50V/ns
  • CoolMOS™: 12+ years superjunction exp.

Benefits

  • Better light-load efficiency
  • Improved soft-switch efficiency
  • For hard & soft-switching topologies
  • Efficiency, ease, controllable switching
  • High robustness and better efficiency
  • Outstanding quality and reliability

Applications

Documents

Design resources

Developer community