Budgetary Price €/1k1.54
-
ID max23 A
-
ID (@25°C) max23 A
-
IDpuls max56 A
-
MountingTHT
-
Operating Temperature min-55 °C
-
PackageTO-220 FullPAK
-
PolarityN
-
Ptot max34 W
-
QG48 nC
-
QG (typ @10V)48 nC
-
RDS (on) (@ Tj = 25°C) max140 mΩ
-
RDS (on) (@ Tj = 25°C)130 mΩ
-
RthJA max62 K/W
-
RthJC max3.65 K/W
-
Rth3.65 K/W
-
VDS max500 V
-
VGS(th) range2.5 V to 3.5 V
| Recommended | ||
|
OPN
|
IPA50R140CPXKSA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | TO220 FullPAK | |
| Packing Size | 500 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO220 FullPAK |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Lowest FOM R on x Q g
- Ultra low gate charge
- High dv/dt rate
- Low R DS(on), low Q G, fast switching
- V th 3 V, high g fs high, low internal R g
- High current capability
- Best-in-class price/performance ratio
Benefits
- Reduced conduction and switching losses
- High power density and efficiency
- Hard and soft switching topologies
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.