IMCQ120R005M2H
Active and preferred
RoHS Compliant
Lead-free

IMCQ120R005M2H

CoolSiC™ MOSFET discrete 1200 V G2 in top-side cooled Q-DPAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMCQ120R005M2H
IMCQ120R005M2H

Product details

  • Ciss
    9.76 pF
  • Coss
    428 pF
  • ID (@25°C) max
    342 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-HDSOP-22-U03
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    1364 W
  • Qgd
    64.2 nC
  • QG
    261 nC
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    5 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.08 K/W
  • Technology
    CoolSiC™ G2
  • Tj max
    175 °C
  • VDS max
    1200 V
OPN
IMCQ120R005M2HXUMA1 IMCQ120R005M2HXTMA1
Product Status active and preferred coming soon
Infineon Package
Package Name Q-DPAK Q-DPAK
Packing Size 750 750
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 2 1
Moisture Packing DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status coming soon
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
CoolSiC™ MOSFET discrete 1200 V, 5 mΩ G2 in a top-side cooled Q-DPAK package specifically designed for wide use in industrial application. The Q-DPAK package solution provides customers with an outstanding thermal performance, easier assembly and reduced system cost. The top-side cooled Q-DPAK single switch is introducing a new era in cooling, energy efficiency, design flexibility and performance.

Features

  • VDSS = 1200 V @Tvj = 25°C
  • IDDC = 242 A at TC = 100°C
  • RDS(on) = 5 mΩ at VGS = 18 V, Tvj = 25°C
  • Very low switching losses
  • Overload operation up to Tvj = 200°C
  • Short circuit withstand time 2 µs
  • Benchmark gate threshold voltage
  • Robust against parasitic turn on
  • Robust body diode for hard commutation
  • .XT interconnection technology

Benefits

  • Outstanding thermal performance
  • Increases energy efficiency
  • Higher power density
  • More compact and easier designs
  • Lower TCO cost or BOM cost
Documents

Design resources

Developer community