IM06B30AC1
Active and preferred
RoHS Compliant
Lead-free

IM06B30AC1

CIPOS™ Mini 600 V, 30 A three-phase intelligent power module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IM06B30AC1
IM06B30AC1
ea.

Product details

  • Additional Information
    Electrical
  • Built in NTC
    Yes
  • Configuration
    3 Phase Open Emitter
  • Encryption
    No
  • IC (@ 25°)
    30 A
  • Language
    PLECS
  • Pmot (10kHz)
    2600 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Mini
  • Product Name
    IM06B30AC1
  • Qualification
    Industrial
  • Rated Current
    30 A
  • Switch Type
    IGBT
  • Voltage Class
    600 V
OPN
IM06B30AC1XKMA1
Product Status active and preferred
Infineon Package
Package Name DIP 36x21
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DIP 36x21
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Based on 650 V TRENCHSTOP™ IGBT 7
  • 600 V 3 phase inverter
  • Power rating up to 2600 W at 10 kHz
  • Over current shutdown
  • Under-voltage lockout
  • Temperature monitoring
  • Cross-conduction prevention
  • H3TRB passed
  • UL-certified

Benefits

  • High integrations for easy design
  • Excellent power loss
  • Excellent thermal performance
  • Compact footprint
Documents

Design resources

Developer community