IKN04N60RC2
Active
RoHS Compliant

IKN04N60RC2

600 V, 4 A IGBT Discrete with Reverse Conducting Drive 2-diode in SOT-223 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKN04N60RC2
IKN04N60RC2
ea.

Product details

  • Eoff (Hard Switching)
    0.62 mJ
  • Eon
    0.95 mJ
  • IC (@ 100°) max
    4.1 A
  • IC (@ 25°) max
    7.5 A
  • ICpuls max
    12 A
  • IF max
    4.9 A
  • IFpuls max
    12 A
  • Irrm
    4.7 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    PG-SOT223-3
  • Ptot max
    6.8 W
  • QGate
    24 nC
  • Qrr
    97 nC
  • RGint
    0 Ω
  • RG
    49 Ω
  • Soft Switching
    No
  • Switching Frequency
    up to 20 kHz
  • Switching Frequency range
    1 kHz to 20 kHz
  • td(off)
    126 ns
  • td(on)
    8 ns
  • Technology
    IGBT RC Drives 2
  • tf
    24 ns
  • tr
    10 ns
  • tSC
    3 µs
  • VCE(sat)
    2 V
  • VCE max
    600 V
  • VF
    1.85 V
  • VGE(th)
    5 V
OPN
IKN04N60RC2ATMA1
Product Status active
Infineon Package
Package Name SOT-223-3
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-223-3
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
RC Drives 2 600 V, 4 A IGBT Discrete in PG- SOT-223 package. The RC-D2 with the monolithically integrated diode offers improvements of the performance, controllability and reliability compared to the RC-DF.

Features

  • Improved controllability
  • Operating range of 1 to 20 kHz
  • Humidity robust design
  • Maximum junction temperature 150°C
  • Short circuit capability of 3 µs
  • Very tight parameter distribution
  • Pb free lead plating
  • RoHS compliant
  • Complete product spectrum
  • SPICE models available

Benefits

  • Low switching losses
  • Improved controllability
  • Humidity ruggedness improvement
  • Easy to design–drop in DPAK and SOT
  • ESD rating up to 2kV
  • Enable inverterization
Documents

Design resources

Developer community