IGT65R055D2
Active and preferred
RoHS Compliant

IGT65R055D2

CoolGaN™ Transistor 650 V G5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGT65R055D2
IGT65R055D2
ea.

Product details

  • Family
    CoolGaN™ Transistor 650 V G5
  • Green
    RoHS compliant, Halogen free
  • ID (@25°C) max
    31 A
  • IDpuls (@25°C) max
    60 A
  • Package
    TOLL
  • Planned to be available until at least
    2035
  • QG
    4.7 nC
  • Qualification
    Industrial
  • RDS (on) (typ)
    55 mΩ
  • RDS (on) max
    66 mΩ
  • VDS max
    650 V
OPN
IGT65R055D2ATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The IGT65R055D2 GaN power transistor allows for increased efficiency at high-frequency operation. As part of the CoolGaN™ 650 V G5 family, it meets the highest quality standards, enabling highly reliable designs with superior efficiency. Housed in a bottom-side cooled TOLL package, it is designed for optimal power dissipation in various industrial applications.

Features

  • 650 V e-mode power transistor
  • Ultrafast switching
  • No reverse-recovery charge
  • Capable of reverse conduction
  • Low gate charge, low output charge
  • Superior commutation ruggedness
  • Low dynamic RDS(on)
  • High ESD robustness: 2 kV HBM - 1 kV CDM
  • Bottom-side cooled package
  • JEDEC qualified (JESD47, JESD22)

Benefits

  • Supports high operating frequency
  • Enables highest system efficiency
  • Enables ultrahigh power density designs
  • Supports BOM cost savings
Documents

Design resources

Developer community