IGLR65R270D2
Active and preferred
RoHS Compliant
Lead-free

IGLR65R270D2

CoolGaN™ Transistor 650 V G5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGLR65R270D2
IGLR65R270D2
ea.

Product details

  • Family
    CoolGaN™ Transistor 650 V G5
  • Green
    RoHS compliant, Halogen free
  • ID (@25°C) max
    7.2 A
  • IDpuls (@25°C) max
    13 A
  • Package
    ThinPAK 5x6
  • Planned to be available until at least
    2035
  • QG
    1 nC
  • Qualification
    Industrial
  • RDS (on) (typ)
    270 mΩ
  • RDS (on) max
    330 mΩ
  • VDS max
    650 V
OPN
IGLR65R270D2XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The IGLR65R270D2 GaN power transistor allows for increased efficiency at high-frequency operation. As part of the CoolGaN™ 650 V G5 family, it meets the highest quality standards, enabling highly reliable designs with superior efficiency. Housed in a bottom-side cooled ThinPAK package, it is well-suited for consumer applications with slim form factors.

Features

  • 650 V e-mode power transistor
  • Ultrafast switching
  • No reverse-recovery charge
  • Capable of reverse conduction
  • Low gate charge, low output charge
  • Superior commutation ruggedness
  • Low dynamic RDS(on)
  • High ESD robustness: 2 kV HBM - 1 kV CDM
  • Bottom-side cooled package
  • JEDEC qualified (JESD47, JESD22)

Benefits

  • Supports high operating frequency
  • Enables highest system efficiency
  • Enables ultrahigh power density designs
  • Supports BOM cost savings
Documents

Design resources

Developer community