IGB15N120S7
Active and preferred
RoHS Compliant

IGB15N120S7

1200 V, 15 A IGBT7 S7 in TO-263-3pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGB15N120S7
IGB15N120S7
ea.

Product details

  • Eoff
    1.3 mJ
  • Eon
    0.27 mJ, 1.3 mJ
  • IC (@ 25°) max
    34 A
  • IC (@ 100°) max
    22 A
  • ICpuls max
    45 A
  • Package
    PG-TO263-3
  • Ptot max
    141 W
  • QGate
    97 nC
  • Switching Frequency range
    2 kHz to 20 kHz
  • td(off)
    223 ns
  • td(on)
    16 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    261 ns
  • tr
    19 ns
  • tSC
    8 µs
  • VCE(sat)
    2 V
  • VCE max
    1200 V
  • VGE(th)
    5.7 V
OPN
IGB15N120S7ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 1200 V, 15 A single TRENCHSTOP™ IGBT7 S7 discrete in TO-263 package which offers low VCEsat to achieve very low conduction losses in target applications.

Features

  • VCE = 1200 V
  • IC = 15 A
  • Low VCEsat = 2 V at Tvj = 150°C
  • Short circuit ruggedness 8 µs
  • Wide range of dv/dt controllability

Benefits

  • Compact design for high volt. aux-supply
  • Reduced EMI min e-magnetic interference
Documents

Design resources

Developer community