ICE3AR4780CJZ

ICE3AR4780CJZ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3AR4780CJZ
ICE3AR4780CJZ

Product details

  • Budgetary Price €/1k
    0.83
  • ESD Protection max
    2 kV
  • Frequency Range
    100kHz fixed
  • Green Product
    Yes
  • ICC
    3.4 mA
  • Language
    SPICE
  • Mounting
    THT
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-7
  • Pout max
    16 W
  • Product Category
    AC-DC Power Conversion
  • RDS (on) max
    5.18 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 25 V
  • VDS max
    800 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
ICE3AR4780CJZ CoolSET™ is an Off-Line SMPS Current Mode Controller with integrated 800V CoolMOS™and Start-up cell (brownout & CCM) in DIP-7. The major new features include slope compensationfor CCM operation and fast AC reset after latch enabled. The major enhanced features include fixedvoltage brownout detect and voltage detect for the burst selection. It's the ideal solution for lowpower SMPS applications. Evaluation Board for this product is available.

Features

  • 800V avalanche rugged CoolMOS™ with startup cell
  • CCM and DCM operation with slope compensation
  • Active Burst Mode to reach the lowest Standby Power <100mW
  • Active burst mode with selectable entry and exit burst mode level
  • Frequency jitter and soft driving for low EMI
  • Brownout feature
  • Latch enable and fast AC reset
  • Auto Restart protection for over load, over temperature and over voltage
 

Benefits

  • Active Burst Mode to reach the lowest Standby Power <100mW
  • Latch enable and fast AC reset
  • Auto Restart protection for over load, over temperature and over voltage Power <100mW
  • low EMI

Applications

Documents

Design resources

Developer community