ICE2PCS02G
Active and preferred
RoHS Compliant
Lead-free

ICE2PCS02G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE2PCS02G
ICE2PCS02G
ea.

Product details

  • Applications
    SMPS
  • Budgetary Price €/1k
    0.33
  • Frequency Range
    65 kHz
  • ICC max
    13 mA
  • IQ range
    -1.5 A to 2 A
  • Iq
    300 µA
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Current Type
    MOSFET Gate Driver
  • Package
    PG-DSO-8
  • VCC range
    11 V to 25 V
OPN
ICE2PCS02GXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
ICE2PCS0x/G are the 2nd generation of Continuous Conduction Mode (CCM) PFC controllers, which employ BiCMOS technology. Compared to the 1 st generation of ICE1PCS01/02, the new ICs have lower internal reference trimmed at 3V. They also have other advantages such as wider Vcc operating range, improved internal oscillator and additional direct bulk capacitor over-voltage protection.

Features

  •  Ease of Use with Few External Components
  •  Supports Wide Range
  •  Average Current Control
  •  External Current and Voltage Loop Compensation for Greater User Flexibility
  •  Programmable Operating/Switching Frequency (50kHz - 250kHz)
  •  Max Duty Cycle of 95% (at 25°C) at 125kHz
  •  Trimmed Internal Reference Voltage (3V+2% at 25°C)
  •  VCC Under-Voltage Lockout
  •  Cycle by Cycle Peak Current Limiting
  •  Output Over-Voltage Protection
  •  Open Loop Detection
  •  Enhanced Dynamic Response
  •  Short Startup(SoftStart) duration
  •  Fulfills Class D Requirements of IEC 1000-3-2
  •  Soft Overcurrent Protection

Benefits

  •  8 pins CCM PFC simpilfy the design procedures.
  •  Build-in protection features save system BOM cost and enhance system safety.
Documents

Design resources

Developer community