IAUZN08S7L177
Active and preferred
RoHS Compliant

IAUZN08S7L177

80 V, N-Ch, 17.7 mΩ max, Automotive Power MOSFET, S3O8 (3x3), OptiMOS™ 7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUZN08S7L177
IAUZN08S7L177
ea.

Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Germany
  • ID (@25°C) max
    35 A
  • Launch year
    2025
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TSDSON-8
  • Planned to be available until at least
    2040
  • Polarity
    N
  • QG (typ @10V) max
    15.4 nC
  • QG (typ @10V)
    11.8 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    17.7 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    80 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V
OPN
IAUZN08S7L177ATMA1
Product Status active and preferred
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
IAUZN08S7L177 is an automotive MOSFET built with Infineon’s leading edge, power semiconductor technology; OptiMOS™ 7 80 V. This product is offered a lead-less 3x3mm2 SMD package. The S3O8 package utilizes a copper clip to offer lower package resistance and inductance as compared to traditional gullwing lead packages. It is designed specifically for the high performance, quality, and robustness needed for demanding automotive applications.

Features

  • Fast switching times (turn on/off)
  • Tight threshold voltage, VGS(th), range
  • Small 3x3mm2 SMD package
  • High avalanche current capability
  • High SOA ruggedness
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • Package is listed with JEDEC

Benefits

  • Superior switching performance
  • Small footprint; could save PCB area
  • Helps achieve high power density
  • Well-suited for parallel placement
  • Quality and robustness for automotive
  • Potential for second source supplier
Documents

Design resources

Developer community