IAUZN04S7L025
Active and preferred
RoHS Compliant

IAUZN04S7L025

40 V, N-Ch, 2.56 mΩ, Automotive Power MOSFET, S3O8 (3x3), OptiMOS™ 7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUZN04S7L025
IAUZN04S7L025

Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria
  • ID (@25°C) max
    60 A
  • Launch year
    2025
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    S3O8
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    30 nC
  • QG (typ @10V)
    23 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.56 mΩ
  • Technology
    OptiMOS™7
  • Topology
    OptiMOS™-7
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 1.8 V
  • VGS(th)
    1.5 V
OPN
IAUZN04S7L025ATMA1
Product Status active and preferred
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
A high-current, low RDS(on) power MOSFET in a 3x3mm² advanced leadless package with a Cu-clip for low package Ron and minimal stray inductance, offering high power density, low conduction losses and optimized switching behavior, with a reduced form factor compared to traditional leaded packages, ideal for Automotive applications, e.g. power distribution, body control modules and electric motors.

Features

  • 3x3 mm² small footprint
  • 60A high current capability
  • Advanced leadless package
  • Leading-edge OptiMOS™-7 40V technology
  • RDS(on) range: 1.2 mΩ – 4.9 mΩ
  • Cu-clip for low RDS(on) & low inductance
  • High avalanche capability
  • High SOA ruggedness
  • PPAP capable device

Benefits

  • Highest power and current density
  • High thermal capacity lead-frame package
  • Reduced conduction losses
  • Optimized switching behavior
  • Reduced form factor vs. leaded packages
  • JEDEC Industry std. package PG-TSDSON-8
Documents

Design resources

Developer community