IAUCN08S5L160T
NEW
Active and preferred
RoHS Compliant

IAUCN08S5L160T

NEW
80 V, N-Ch, 15.8 mΩ max, Automotive MOSFET, top-side cooled SSO10T (5x7), OptiMOS™ 5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN08S5L160T
IAUCN08S5L160T

Product details

  • ID (@25°C) max
    42 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-LHDSO-10
  • Planned to be available until at least
    2040
  • Polarity
    N
  • QG (typ @10V) max
    19 nC
  • QG (typ @10V)
    15 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    15.8 mΩ
  • Technology
    OptiMOS™5
  • VDS max
    80 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V
OPN
IAUCN08S5L160TATMA1
Product Status active and preferred
Infineon Package
Package Name SSO10T
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SSO10T
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IAUCN08S5L160T is an automotive MOSFET built with Infineon’s innovative, top-side cooled SSO10T 5x7mm2 SMD package. The SSO10T package helps customers achieve big advancements in cooling and power density. This product also utilizes Infineon’s OptiMOS™ 5 80 V power semiconductor technology. It is designed specifically for the high performance, quality, and robustness needed for demanding automotive applications.

Features

  • Direct cooling path to ECU housing
  • Virtually no heat flows into PCB
  • Industry’s largest exposed pad area
  • Freedom to route traces under package
  • Can mount parts on back side of PCB
  • Fast switching times (turn on/off)
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • Package is listed with JEDEC

Benefits

  • Direct cooling path to ECU housing
  • Virtually no heat flows into PCB
  • Industry’s largest exposed pad area
  • Freedom to route traces under package
  • Can mount parts on back side of PCB
  • Fast switching times (turn on/off)
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • Package is listed with JEDEC
Documents

Design resources

Developer community