IAUCN04S7N024D
Active and preferred
RoHS Compliant

IAUCN04S7N024D

40 V, N-Ch, 2.49 mΩ max, Automotive MOSFET, Dual SSO8 (5x6), OptiMOS™ 7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN04S7N024D
IAUCN04S7N024D
ea.


Product details

  • ID (@25°C) max
    60 A
  • Launch year
    2024
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TDSON-8
  • Planned to be available until at least
    2038
  • Polarity
    N+N
  • QG (typ @10V) max
    30 nC
  • QG (typ @10V)
    23 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.49 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3 V
  • VGS(th)
    2.6 V

OPN
IAUCN04S7N024DATMA1
Product Status active and preferred
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 09/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 09/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The new automotive OptiMOS™7 40 V dual SSO8 MOSFET is offered in our reliable SSO8 5x6 mm² SMD package. It features two independent N-channel MOSFETs integrated in one package for PCB area savings. It is designed for high performance, high quality and the robustness needed for demanding and cost-efficient power automotive applications. The portfolio provides an RDS range from 1.94 mΩ to 5.59 mΩ combined with an increased current rating of 60 A.

Features

  • Small 5x6 mm2 footprint
  • High 60 A current capability
  • Leading-edge OptiMOS™7 40 V
  • RDS(on) range: 1.94mΩ to 5.59 mΩ
  • High avalanche capability
  • Leadless package with Cu-clip

Benefits

  • Highest power & current density
  • High thermal capacity package
  • Reduced conduction losses
  • Optimized switching behavior
  • Reduced form factor
  • JEDEC standard PG-TDSON-8
Documents

Design resources

Developer community