FZ675R65KE4
Active and preferred

FZ675R65KE4

6500 V, 675 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ675R65KE4
FZ675R65KE4

Product details

  • Configuration
    Single switch
  • Dimensions (length)
    130 mm
  • Dimensions (width)
    140 mm
  • Features
    10.4 kV isolation
  • Housing
    IHV A
  • IC(nom) / IF(nom)
    675 A
  • IC max
    675 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    2.85 V
  • VCES / VRRM
    6500 V
  • VF (Tvj=25°C typ)
    2.65 V
  • Voltage Class max
    6500 V
OPN
FZ675R65KE4NPSA1
Product Status active and preferred
Infineon Package A-IHV130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package A-IHV130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IHV 6500 V, 675 A, 130 mm single switch IGBT module with IGBT4 Trench field stop technology - The best solution for your HVDC-VSC, traction and industry applications.

Features

  • High DC stability
  • Low VCEsat
  • Extended storage temperature
  • * down to T(stg) = -55°C
  • Rectangular non truncated (RB-)SOA
  • Package with CTI > 600
  • Package insulation 10.4 kV AC 1min
  • High creepage & clearance distances
  • Increased TC capability
  • Fire & smoke EN45545 R22, R23 : HL3
  • Tvj op=150°C
  • best in class power density

Benefits

  • Standardized housing: 130x140x48 mm
  • Unbeatable dynamic robustness
  • 2xPC = 110% power at same lifetime
  • or 200% lifetime
  • or 8K more safety buffer
  • enables 25% size reduction
  • Low FIT Rate
  • Long service life
Documents

Design resources

Developer community