Jul 07, 2026
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
Jul 07, 2026
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
ConfigurationSingle switch
-
Dimensions (length)190 mm
-
Dimensions (width)140 mm
-
HousingIHV B
-
IC(nom) / IF(nom)1200 A
-
IC max1200 A
-
QualificationIndustrial, Traction
-
TechnologyIGBT3 - E3
-
VCE(sat) (Tvj=25°C typ)2.7 V
-
VCES / VRRM3300 V
-
VF (Tvj=25°C typ)3.25 V
-
Voltage Class max3300 V
|
OPN
|
FZ1200R33HE3BPSA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | AG-IHVB190 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status | not for new design |
|---|---|
| Infineon Package | AG-IHVB190 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High DC stability
- Decades of field experience
- Low switching losses
- Low VCEsat
- Tvj op=150°C
- AlSiC base plate with AlN substrate
- for increased Thermal cycling
- Fire & smoke EN45545 R22, R23 : HL3
- Package with CTI > 600
Benefits
- Standardized housing: 190x140x38 mm
- decades of field experience
- Long service life
- Tough against overloads & faults
- Low FIT Rate
- UL recognized
- Remark:
- Not recommended for new Design
- Alternative is FZ1200R33HE4D_B9
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.