Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
FS30R06W1E3_B11
END OF LIFE
discontinued
RoHS Compliant

FS30R06W1E3_B11

END OF LIFE
600 V, 30 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS30R06W1E3_B11
FS30R06W1E3_B11

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    30 A
  • IC max
    30 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VCES / VRRM
    600 V
  • VF (Tvj=25°C typ)
    1.6 V
  • Voltage Class max
    600 V
OPN
FS30R06W1E3B11BOMA1
Product Status discontinued
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 1B 600 V, 30 A sixpack IGBT module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode, NTC and PressFIT Contact Technology. Also available as solder variation: FS30R06W1E3

Features

  • Low switching losses
  • Trench IGBT3
  • VCEsatwith positive temp. coeffici.
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • PressFIT contact technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community