FS200R06KE3
Active and preferred
RoHS Compliant

FS200R06KE3

600 V, 200 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS200R06KE3
FS200R06KE3
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (width)
    62 mm
  • Dimensions (length)
    122 mm
  • Features
    Solder pin
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    600 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    600 V
OPN
FS200R06KE3BOSA1
Product Status active and preferred
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™3 600 V, 200 A sixpack IGBT module with fast TRENCHSTOP™ IGBT3, Emitter Controlled 3 Diode and NTC.

Features

  • High power density
  • Established Econo module concept
  • Integrated temperature sensor
  • Low stray inductance module design
  • RoHS compliant
Documents

Design resources

Developer community