FS13MR12W2M1HP_B11
Active and preferred
RoHS Compliant

FS13MR12W2M1HP_B11

CoolSiC™ MOSFET sixpack module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS13MR12W2M1HP_B11
FS13MR12W2M1HP_B11
ea.

Product details

  • Applications
    UPS, Solar, EV Charger, ESS
  • Configuration
    Sixpack
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT, TIM
  • Housing
    Easy 2B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    11.7 mΩ
OPN
FS13MR12W2M1HPB11BPSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 2B CoolSiC™ MOSFET sixpack module 1200 V, 13 mΩ with enhanced generation 1, integrated NTC temperature sensor and PressFIT contact technology.

Features

  • Best-in-class packages with 12 mm height
  • Leading edge WBG material
  • Very low module stray inductance
  • Enhanced CoolSiC™ MOSFET Gen 1
  • Enlarged gate drive voltage window
  • Gate-source voltages of +23 V and -10 V
  • Tvjop under overload condition up to 175°C
  • PressFIT pins
  • Integrated NTC temperature sensor

Benefits

  • Outstanding module efficiency
  • System cost advantages
  • System efficiency improvement
  • Reduced cooling requirements
  • Enabling higher frequency
  • Increase of power density
Documents

Design resources

Developer community