FS100R06KE3
not for new design
RoHS Compliant

FS100R06KE3

600 V, 100 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS100R06KE3
FS100R06KE3
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    100 A
  • IC max
    100 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    600 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    600 V
OPN
FS100R06KE3BOSA1
Product Status not for new design
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 3 1200V sixpack IGBT module with fast Trench/Fieldstop IGBT3, Emitter Controlled 3 Diode and NTC

Features

  • High power density
  • Established Econo module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant

Applications

Diagrams

EconoPACK3
EconoPACK3
EconoPACK3 EconoPACK3 EconoPACK3
Documents

Design resources

Developer community