FF600R17ME7_B11
Active and preferred
RoHS Compliant

FF600R17ME7_B11

1700 V, 600 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF600R17ME7_B11
FF600R17ME7_B11
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    62 mm
  • Features
    PressFIT
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    600 A
  • IC max
    600 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - E7
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    2.35 V
  • Voltage Class max
    1700 V
OPN
FF600R17ME7B11BPSA1
Product Status active and preferred
Infineon Package AG-ECONOD
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONOD
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoDUAL™ 3 1700 V, 600 A half-bridge TRENCHSTOP™ IGBT7 module with emitter controlled 7 diode, NTC and PressFIT contact technology.

Features

  • High power density
  • Low VCEsat with positive temperature coefficient
  • Tvj op = 175°C overload
  • Optimized switching losses
  • Enhanced controllability of dv/dt
  • Improved diode softness and Erec
  • Enhanced comic ray robustness
  • Improved terminals
  • PressFIT control pins and screw power terminals
  • Integrated NTC temperature sensor
  • Isolated baseplate
  • Compact and robust design with molded terminals

Benefits

  • Higher inverter output current for the same frame size
  • Avoidance of paralleling of IGBT modules
  • Reduced system costs by simplification of the inverter systems
  • Easy and most reliable assembly
Documents

Design resources

Developer community