FF33MR12W1M1HP_B11
Active and preferred
RoHS Compliant

FF33MR12W1M1HP_B11

EasyDUAL™ 1B CoolSiC™ MOSFET half-bridge module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF33MR12W1M1HP_B11
FF33MR12W1M1HP_B11
ea.

Product details

  • Applications
    Solar, EV Charger, ESS, UPS
  • Configuration
    Half-bridge
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Features
    TIM, PressFIT
  • Housing
    Easy 1B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    33 mΩ
OPN
FF33MR12W1M1HPB11BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyDUAL™ 1B 1200 V, 33 mΩ half-bridge module with CoolSiC™ MOSFET enhanced generation 1, integrated NTC temperature sensor, pre-applied thermal interface material and PressFIT Contact Technology

Features

  • Best-in-class package: 12 mm height
  • Easy module packages
  • Very low module stray inductance
  • Wide RBSOA
  • 1200 V CoolSiC™ MOSFET
  • Rec. drive volt: +15...+18V & 0…-5V
  • Max. gate-source: +23 V & -10 V
  • Max. gate-source: +23 V & -10 V
  • Tvjop < 175°C (overload condition)
  • PressFIT pins
  • Integrated NTC temperature sensor
  • Thermal interface material
Documents

Design resources

Developer community