FF1800XTR17T2P5P
Active and preferred
RoHS Compliant

FF1800XTR17T2P5P

1700 V, 1800 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF1800XTR17T2P5P
FF1800XTR17T2P5P

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    140 mm
  • Dimensions (width)
    99.8 mm
  • Features
    TIM, .XT Technology
  • Housing
    XHP™ 2
  • IC(nom) / IF(nom)
    1800 A
  • IC max
    1800 A
  • Qualification
    Industrial
  • Technology
    IGBT5 - P5
  • VCE(sat) (Tvj=25°C typ)
    1.8 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.75 V
  • Voltage Class max
    1700 V
OPN
FF1800XTR17T2P5PBPSA1
Product Status active and preferred
Infineon Package AG-XHP2K17
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-XHP2K17
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
XHP™ 2 1700 V, 1800 A half-bridge IGBT module with .XT interconnection technology, TRENCHSTOP™ IGBT5 and Thermal Interface Material for high reliability and robustness, combined with system availability and long lifetime for high power traction and wind applications.

Features

  • Extended operation temperature (Tvjop= 175°C)
  • Output current increased by more than 25% in the same footprint
  • Copper bonds for high current carrying capabilities
  • Sintering of chips for highest power cycling capabilities
  • Total losses reduced by up to 20%
  • Package with CTI > 600

Benefits

  • Easier paralleling of modules
  • Increase in Power Density by up to 25%
  • Up to 10 times longer lifetime
  • Less cooling effort for same output power
  • Enables higher system overload conditions
Documents

Design resources

Developer community