F4-13MXTR12C1M2_H11
Active and preferred
RoHS Compliant

F4-13MXTR12C1M2_H11

EasyPACK™ 1C CoolSiC™ MOSFET M2 .XT fourpack module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-13MXTR12C1M2_H11
F4-13MXTR12C1M2_H11
ea.


Product details

  • Applications
    DC-DC Conerter, EV Charger
  • Configuration
    Fourpack
  • Dimensions (width)
    37.21 mm
  • Dimensions (length)
    62.8 mm
  • Features
    .XT interconnection technology, PressFIT
  • Housing
    Easy 1C
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    12.5 mΩ

OPN
F413MXTR12C1M2H11BPSA1
Product Status active and preferred
Infineon Package AG-EASY1C
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1C
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
ea.
in stock
EasyPACK™ 1C CoolSiC™ MOSFET M2 .XT, fourpack module 1200 V, 13 mΩ with NTC temperature sensor and high current PressFIT contact technology

Features

  • Improved package concept
  • .XT interconnection technology
  • CoolSiC M2 chip technology
  • High current PressFIT pins
  • Integrated NTC temperature sensor
  • Overload conditions up to Tvj over=200°C
  • Enlarged gate-source voltage window

Benefits

  • Outstanding module efficiency
  • System efficiency improvement
  • Enhanced lifetime
  • High temperature withstand capability
  • Reduction of static losses
  • Compact design
  • Full compability to Easy Pack B™

Applications

Diagrams

F4-13_F4-8_Circut Diagram
F4-13_F4-8_Circut Diagram
F4-13_F4-8_Circut Diagram F4-13_F4-8_Circut Diagram F4-13_F4-8_Circut Diagram
Documents

Design resources

Developer community