F3L75R07W2E3_B11
Active and preferred
RoHS Compliant

F3L75R07W2E3_B11

650 V, 75 A 3-level IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L75R07W2E3_B11
F3L75R07W2E3_B11
ea.

Product details

  • Configuration
    3-level
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT, Phase leg
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    650 V
OPN
F3L75R07W2E3B11BOMA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 2B 650 V, 75 A 3-level phase leg IGBT module with TRENCHSTOP™ IGBT3, Emitter Controlled 3 diode, NTC and PressFIT Contact Technology.

Features

  • Incr. blocking volt. capab. < 650 V
  • Low inductive design
  • Low switching losses
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • PressFIT contact technology
  • Rugged mounting
  • Mounting clamp
Documents

Design resources

Developer community