F3L150R07W2H3_B11
Active and preferred
RoHS Compliant

F3L150R07W2H3_B11

650 V, 150 A 3-level IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L150R07W2H3_B11
F3L150R07W2H3_B11

Product details

  • Configuration
    3-level
  • Features
    PressFIT
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    150 A
  • IC max
    150 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - H3
  • VCE(sat) (Tvj=25°C typ)
    1.68 V
  • VCES
    650 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    650 V
OPN
F3L150R07W2H3B11BPSA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 2B 650 V, 150 A 3-level IGBT module with Trench/Fieldstop IGBT H3 and rapid diode and PressFIT / NTC.

Features

  • Easy of use
  • Compact design
  • Optimized performance
  • Blocking voltage capability < 650 V
  • Low inductive design
  • Low switching losses
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • PressFIT contact technology
  • Rugged mounting
  • Mounting clamp
Documents

Design resources

Developer community