DF17MR12W1M1HF_B86
Active and preferred
RoHS Compliant

DF17MR12W1M1HF_B86

CoolSiC™ MOSFET Module booster 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF17MR12W1M1HF_B86
DF17MR12W1M1HF_B86
ea.

Product details

  • Applications
    Solar
  • Configuration
    Booster
  • Dimensions (width)
    33.8 mm
  • Dimensions (length)
    62.8 mm
  • Features
    PressFIT
  • Housing
    Easy 1B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    17 mΩ
OPN
DF17MR12W1M1HFB86BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 1B 1200 V, 33 mΩ and 1 MPPTs booster module with CoolSiC™ MOSFET enhanced generation 1, NTC and PressFIT Contact Technology.

Features

  •  Easy family with 12mm height
  • enhanced generation 1 trench technology
  • Very low module stray inductance
  • Gate-source voltages of +23 V and -10 V
  • Very low stray inductance
  • Overload capabilities up to 175°C
  • PressFIT pins

Benefits

  • Easy to design
  • Highest power density by lowest RDS
  • Outstanding module efficiency
  • A low FIT rate for cosmic ray induced fails

Applications

Documents

Design resources

Developer community