DF17MR12W1M1HF_B68
Active and preferred
RoHS Compliant

DF17MR12W1M1HF_B68

CoolSiC™ MOSFET booster module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF17MR12W1M1HF_B68
DF17MR12W1M1HF_B68
ea.


Product details


OPN
DF17MR12W1M1HFB68BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 1B CoolSiC™ MOSFET 1200 V, 17 mΩ booster single MPPT module with enhanced generation 1, NTC and PressFIT Contact Technology .

Features

  • Best-in-class package: 12 mm height
  • Easy module packages
  • Very low module stray inductance
  • Wide RBSOA
  • 1200 V CoolSiC™ MOSFET
  • Gate drive vol.: +15…+18 V & 0…-5 V
  • Max. gate-source v.: +23 V & -10 V
  • Tvjop under overload condi. < 175°C
  • PressFIT pins
  • Integrated NTC temperature sensor

Applications

Documents

Design resources

Developer community