DD500S33HE3
Active and preferred
RoHS Compliant

DD500S33HE3

3300 V, 500 A diodes IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DD500S33HE3
DD500S33HE3

Product details

  • Configuration
    Diodes
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    130 mm
  • Housing
    IHV B
  • IC(nom) / IF(nom)
    500 A
  • IC max
    500 A
  • Qualification
    Traction, Industrial
  • Technology
    Diode
  • VCES / VRRM
    3300 V
  • VF (Tvj=25°C typ)
    3.1 V
  • Voltage Class max
    3300 V
OPN
DD500S33HE3BPSA1
Product Status active and preferred
Infineon Package AG-IHVB130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-IHVB130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IHV B 3300 V , 500 A 130mm Diode IGBT Module with EC3 - Diode - The best solution for your traction and industry applications. Predestined to be combined with IGBT3 products.

Features

  • High DC stability
  • Decades of field experience
  • High surge current capability
  • Tvj op=150°C
  • AlSiC base plate with AlN substrate
  • Package with CTI > 600
  • Fire & smoke EN45545 R22, R23 : HL3
  • Low recovery losses
  • Isolated base plate
  • Dual Diode

Benefits

  • Standardized housing: 130x140x38 mm
  • decades of field experience
  • Long service life
  • Tough against overloads & faults
  • Low FIT Rate
  • UL recognized
Documents

Design resources

Developer community