DD435N36K
Active and preferred
RoHS Compliant
Lead-free

DD435N36K

60 mm Rectifier Diode with 3600 V in pressure contact technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DD435N36K
DD435N36K

Product details

  • Configuration
    Rectifier Diode
  • Housing
    60 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    435/100
  • IFSM / ITSM [A] (@10ms, Tvj max)
    12000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max) max
    0.6
  • RthJC [K/W] (@180° el sin)
    0.078
  • Tvj [°C] max
    150
  • VDRM / VRRM [V]
    3600
  • VT0 [V] (@Tvj max) max
    0.84
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    720
OPN
DD435N36KHPSA1
Product Status active and preferred
Infineon Package BG-PB60-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-PB60-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Rectifier Diode 60 mm Power Block 3600 V, 435 A modules are designed and assembled with high reliable pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness
Documents

Design resources

Developer community