DD1200S17H4_B2
Active and preferred
RoHS Compliant

DD1200S17H4_B2

1700 V, 1200 A diodes IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DD1200S17H4_B2
DD1200S17H4_B2

Product details

  • Configuration
    Diodes
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    130 mm
  • Features
    200% PC
  • Housing
    IHM B
  • IC(nom) / IF(nom)
    1200 A
  • IC max
    1200 A
  • Qualification
    Industrial, Traction
  • Technology
    Diode
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
DD1200S17H4B2BOSA2
Product Status active and preferred
Infineon Package AG-IHMB130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-IHMB130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
1700 V IHMB 130mm Diode Module with AlSiC base-plate and Emitter Controlled 4 - Diode - The best solution for your traction and industry applications. Predestined to be combined with IGBT4 products .

Features

  • Tvj op = 150°C
  • Robust module construction
  • Enlarged diode for regen. operation
  • UL recognised
  • High reliability
Documents

Design resources

Developer community