D4810N22T VF
Active and preferred
RoHS Compliant
Lead-free

D4810N22T VF

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D4810N22T VF
D4810N22T VF
ea.

Product details

  • Clamping force [kn] range
    42 to 95
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 111mm height 26mm / Ceramic
  • I(FSM) max
    60000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    4810/100
  • IFAVM/Tc
    4810/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    60000
  • rT [mΩ] (@Tvj max) max
    0.06
  • RthJC [K/kW] (@180° el sin) max
    8
  • Tvj [°C] max
    160
  • VF/IF [V/kA] (@Tvj max)
    1.45/10.0
  • VRRM [V]
    2200
  • VRRM max
    2200 V
  • VT0 [V] (@Tvj max) max
    0.83
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    18000
OPN
D4810N22TVFXPSA1
Product Status active and preferred
Infineon Package BG-D11126K-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-D11126K-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The D4810N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 111mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current
Documents

Design resources

Developer community