Clamping force [kn] range6 to 15
-
ConfigurationRectifier Diodes
-
HousingDisc dia 48mm height 14mm / Ceramic
-
I(FSM) max11800 A
-
IFAVM/TC [A/°C] (@180° el sin)1234/100
-
IFAVM/Tc1234/100 (180 ° el sin)
-
IFSM [A] (@10ms, Tvj max)11800
-
rT [mΩ] (@Tvj max) max0.28
-
RthJC [K/kW] (@180° el sin) max39
-
Tvj [°C] max180
-
VF/IF [V/kA] (@Tvj max)1.77/3.2
-
VRRM [V]1800
-
VRRM max1800 V
-
VT0 [V] (@Tvj max) max0.81
-
∫I2dt [A²s · 103] (@10ms, Tvj max)696
| Recommended | ||
|
OPN
|
D1230N18TXPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | BG-D4814K0-1 | |
| Package Name | N/A | |
| Packing Size | 12 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | BG-D4814K0-1 |
| Package Name | - |
| Packing Size | 12 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Full blocking capability 50/60 Hz
- High DC blocking stability
- High surge current capability
- Hermeticaly sealed ceramic package
- High case non-rupture current
Share in WeChat
Scan the QR code with your WeChat App to share this page.