CYW89072
Active and preferred
RoHS Compliant
Lead-free

CYW89072

Bluetooth® LE 5.4 MCU with ARM Cortex M3 dedicated for automotive applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW89072
CYW89072

Product details

  • Bluetooth Classic
    Yes
  • Bluetooth LE RX SENSITIVITY
    -96 dBm
  • Bluetooth LE TX POWER
    12 dBm
  • Bluetooth LE
    Yes
  • CPU
    Arm® Cortex®- M4
  • GPIOs
    40, 8
  • Launch Date
    31-03-2020
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Operating Temperature range
    -30 °C to 85 °C, -40 °C to 105 °C
  • Planned to be available until at least
    31-03-2035
OPN
CYW89072BRFB5G
Product Status active and preferred
Infineon Package
Package Name FCBGA-49 (002-13606)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FCBGA-49 (002-13606)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The AIROC™ CYW89072 is an automotive grade Bluetooth® Core 5.2 MCU. This device features a powerful Cortex®-M3 32-bit RISC processor with embedded ICE-RT debug and JTAG interface units. The microprocessor also includes 848 KB of ROM memory for program storage and boot ROM, 352 KB of RAM for data scratch-pad, and patch RAM code catering to the needs of a variety of automotive applications.

Features

  • Highly integrated Bluetooth® LE 5.2 MCU
  • Cortex®-M3 32-bit RISC processor
  • Embedded ICE-RT debug and JTAG interface
  • 848 KB ROM
  • 352 KB RAM
  • 2 independent SPI interfaces
  • 1.7 to 3.6 V supply voltage range
  • Up to 105°C operating temperature
  • -96dBm Bluetooth LE receive sensitivity
  • Bluetooth® LE TX Power: up to +9 dBm

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • EU CRA Compliance targeted

Applications

Diagrams

CYW89072 Block Diagram
CYW89072 Block Diagram
CYW89072 Block Diagram CYW89072 Block Diagram CYW89072 Block Diagram
Documents

Design resources

Developer community