CYPD8125-48LDXIT
Active and preferred
RoHS Compliant

CYPD8125-48LDXIT

EZ-PD™ CCG8 CYPD8125 single-port USB-C controller with ERP support in tape and reel packing

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD8125-48LDXIT
CYPD8125-48LDXIT

Product details

  • # of ports
    Single
  • Applications
    Desktops, Notebooks
  • Family
    EZ-PD™ CCG8
  • Flash
    256 kByte
  • GPIOs
    26
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.8 V to 30 V
  • Package Type
    48-pin QFN
  • Processor Type
    Arm® Cortex® M0+
  • Product Category
    PD controllers
  • Product Description
    Single port Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    N
  • Software Tools
    ModusToolbox™
  • SRAM
    32 kByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.1
  • VBUS Short Protection
    Y
  • VCONN FET
    Y
OPN
CYPD8125-48LDXIT
Product Status active and preferred
Infineon Package
Package Name QFN-48 (002-32392)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name QFN-48 (002-32392)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
CYPD8125-48LDXI is the single port 48-QFN tape and reel packing option of EZ-PD™ CCG8 family of USB-C port controllers. It complies with the latest USB -C and Power Delivery (PD) specifications. EZ-PD™ CCG8 provides a complete USB Type-C and USB PD port control solution for PCs and notebooks, including a discrete N-channel field effect transistor (NFET) gate driver with fault protection and slew rate, and it supports extended power range (EPR) up to 28 V without the need of any external components. EZ-PD™ CCG8 CYPD8125-48LDXI is only available on demand, please contact us here to place your request or receive more information.

Features

  • USB Type-C and Power Delivery 3.1 with EPR up to 28V supporting USB3 and USB4, Thunderbolt, DisplayPort Alternate Mode platforms
  • 32-bit, 48 MHz Arm® Cortex®-M0 Plus processor with integrating a complete Type-C transceiver including the Type-C termination resistors Rp, Rd, and dead battery Rd termination
  • Integrated load switch controller for driving NFETs on VBUS provider path
  • Slew rate controller turn-on the VBUS provider path
  • Configurable hardware-controlled VBUS overvoltage, undervoltage, overcurrent, short circuit, reverse current protection, and thermal shutdown
  • VBUS high-side current sense amplifier capable of measuring current across 5-mW series resistance on the provider path
  • Integrated 3:1 SBU Muxes for Alternate modes and closed chasis debug
  • Integrated digital blocks
  • Four timers, counters, PWMs, and up to 23 GPIOs
  • Four SCBs for configurable master/slave I²C, SPI or UART
  • Integrated analog blocks
  • Integrated high-voltage 28 V-regulator
  • VCONN FETs
  • High-side current sense amplifier across 5 ohms
  • VBUS discharge NFET
  • System-level fault protection
  • Over-current, over-voltage, under-voltage, reverse-current and short-circuit protection on VBUS provider path
  • VCONN over-current protection
  • Package: 48-QFN (6x6 mm)
  • Packing type: tape and reel

Benefits

  • Highly integrated Dual/Single port USB-C PD controller with 28V EPR integrated and up to 48 V with external BOM
  • Ideal for EPR-based DRP solution

Applications

Documents

Design resources

Developer community