CYPAS212A1-32LQXQT
Active and preferred
RoHS Compliant
Lead-free

CYPAS212A1-32LQXQT

Integrated secondary-side ACF controller with USB PD, SR, and PWM
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPAS212A1-32LQXQT
CYPAS212A1-32LQXQT
ea.

Product details

  • Applications
    USB-C PD chargers and adapters
  • Family
    EZ-PD™ PAG2S
  • Flash
    64 kByte
  • Flyback converter type
    QR, DCM, CCM
  • GPIOs
    10
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3.3 V to 30 V
  • Package Type
    32-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    AC integrated USB PD and secondary-side ACF controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ Configuration, ModusToolBox™
  • SRAM
    8 kByte
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    Y
OPN
CYPAS212A132LQXQTXUMA1
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-15160)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-15160)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EZ-PD™ CYPAS212A1-32LQXQT supports NCP-ACF operation by pairing with EZ-PD™ PAG2P which requires an external high-side driver to support ACF operation.

Features

  • USB PD, SR, and PWM
  • ACF
  • DCM, CrCM, and CCM
  • 20 kHz - 300 kHz switching frequency
  • 28V EPR
  • Tape and reel packing

Benefits

  • High programmability
  • High system integration
  • Secondary-side controlled
  • High-efficient
  • Low standby power

Applications

Documents

Design resources

Developer community