CY8C4247LTQ-L485
Active and preferred
RoHS Compliant
Lead-free

CY8C4247LTQ-L485

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4247LTQ-L485
CY8C4247LTQ-L485
ea.

Product details

  • Family
    PSOC™ 4200L
OPN
CY8C4247LTQ-L485
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Documents

Design resources

Developer community