CY8C4045AXI-S412
Active and preferred
RoHS Compliant
Lead-free

CY8C4045AXI-S412

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4045AXI-S412
CY8C4045AXI-S412
ea.

Product details

  • Family
    PSOC™ 4000S
OPN
CY8C4045AXI-S412
Product Status active and preferred
Infineon Package
Package Name TQFP-32 (51-85088)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-32 (51-85088)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Applications

Documents

Design resources

Developer community