BUZ31 H3046

BUZ31 H3046

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BUZ31 H3046
BUZ31 H3046

Product details

  • Ciss
    840 pF
  • Coss
    180 pF
  • ID max
    14.5 A
  • IDpuls max
    58 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    95 W
  • RDS (on) (@4.5V) max
    200 mΩ
  • Rth
    1.32 K/W
  • VDS max
    200 V
  • VGS(th) (typ) range
    2.1 V to 4 V
  • VGS(th) (typ)
    3 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Infineon's 200V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems,DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest RDS(on)
  • Lowest Qg and Qgd
  • World’s lowest FOM RoHS compliant − halogen free MSL 1 rated

Benefits

  • Highest efficiency
  • Highest power density
  • Lowest board space consumption
  • Minimal device paralleling required
  • System cost improvement
  • Enviromentally friendly
  • Easy-to-design-in products

Applications

Documents

Design resources

Developer community