BTS7004-1EPR
Active and preferred
RoHS Compliant
Lead-free

BTS7004-1EPR

12 V | 4.4 mΩ | 15 A | 1 channel smart high-side power switch | analog current sense | seat heating application
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS7004-1EPR
BTS7004-1EPR
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Current Limit range
    73 A to 117 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    15 A
  • IL (Short Circuit Current)
    117.5 A
  • Load Current
    15 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3.1 V to 28 V
  • toff (Turn OFF time) max
    800 µs
  • ton (Turn ON time) max
    1800 µs
  • Undervoltage Recovery Delay
    Yes
OPN
BTS70041EPRXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BTS7004-1EPR is a Smart High-Side Power Switch, providing protection functions and diagnosis. The product supports power distribution and seat ehating application.

Features

  • Protection Features
  • Absolute and dynamic temperature limitation with controlled reactivation
  • Overcurrent protection (tripping) with Intelligent Latch
  • Undervoltage shutdown
  • Overvoltage protection with external componentsDiagnostic Features
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery

Benefits

  • High-Side Switch with Diagnosis and Embedded Protection
  • Part of PROFET™ +2 12V Family
  • Switching slew rate optimized for seat heating applications
  • ReverseON for low power dissipation in Reverse Polarity
  • Switch ON capability while Inverse Current condition (InverseON)
  • Green Product (RoHS compliant)

Applications

Documents

Design resources

Developer community